??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BCC VA04-M413-3E-664-PX0350-015
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC VA04-M413-3E-664-PX0350-015
VERF
Availability
Available
BC
Order code
BCC04WJ
TC
Artikelbezeichnung
BCC VA04-M413-3E-664-PX0350-015
PX
Product view
52374_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCC04WJ
DESCRIPT
Description
Connection 1 = A, DIN-0°/180°-Valve connector, angled, 4-pin, Connection 2 = M12x1-Male, straight, 3-pin, A-coded, Function indicator = Yellow LED/No, Suppressor = Suppressor diode, Cable = PUR black, 1.5 m, drag chain compatible, Number of conductors = 3, Cable temperature, fixed routing = -50...80 °C, Cable temperature, flexible routing = -25...80 °C, Operating voltage Ub = 24 VDC / 24 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67/IP67, IP69K, Approval/Conformity = CE, WEEE
CAE
EPlan
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호